MD7980MQB080

Spring Steel Split Lock Washers for M8 Screw, 8.1mm (ID), 12.7mm (OD)
Qty Range Price/Unit Ships Within
1 - 9 $4.76 4 wks
10 - 24 $2.93 4 wks
25 - 49 $2.15 4 wks
50+ $1.6 4 wks
$4.76

Availability: 1.8 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Internal Diameter (d) 8.1
Material Thickness (S) 2
Material Spring Steel
Outside Dia. (D) 12.7
Screw Size M8
Screw Type (ass´y) Socket & Cheese Head
Standard DIN 7980

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team