MD7980MQB050
Spring Steel Split Lock Washers for M5 Screw, 5.1mm (ID), 8.8mm (OD)
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.16 | 11 wks |
10 - 24 | $2.54 | 11 wks |
25 - 49 | $1.84 | 11 wks |
50+ | $1.37 | 11 wks |
$4.16
Availability: 0 unit(s) in stock.
Sell Unit: Priced Per 100 pcs.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Internal Diameter (d) | 5.1 |
---|---|
Material Thickness (S) | 1.6 |
Material | Spring Steel |
Outside Dia. (D) | 8.8 |
Screw Size | M5 |
Screw Type (ass´y) | Socket & Cheese Head |
Standard | DIN 7980 |