MD6799MQB080
CARBON SPRING STEEL EXTERNAL E-RING FOR 9MM SHAFT DIA.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $8.67 | 4 wks |
10 - 24 | $6.38 | 4 wks |
25+ | $5.41 | 4 wks |
$8.67
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OILED DIPPED |
---|---|
Free Ring Dia. (D) | 16 |
Groove Dia. (D₂) | 8 mm |
Groove Width (W₁) | 1.05 mm |
Material | Carbon Spring Steel |
Ring Thickness (S) | 1 mm |
Ring Thrust Strength | 70 (kg) |
Shaft Dia. (D₁) | 9 mm |
Unit Price (per Pack) | 100 per pack |