MD6799MQB023
CARBON SPRING STEEL EXTERNAL E-RING FOR 3MM SHAFT DIA.
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $5.87 | 11 wks |
| 10 - 24 | $4.32 | 11 wks |
| 25+ | $3.65 | 11 wks |
$5.87
Availability: 17.7 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Finish | OILED DIPPED |
|---|---|
| Free Ring Dia. (D) | 6 |
| Groove Dia. (D₂) | 2.3 mm |
| Groove Width (W₁) | 0.64 mm |
| Material | Carbon Spring Steel |
| Ring Thickness (S) | 0.6 mm |
| Ring Thrust Strength | 14 (kg) |
| Shaft Dia. (D₁) | 3 mm |
| Unit Price (per Pack) | 100 per pack |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities