MD6799MQB012
CARBON SPRING STEEL EXTERNAL E-RING FOR 1.4MM SHAFT DIA.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $5.16 | 11 wks |
10 - 24 | $3.79 | 11 wks |
25+ | $3.2 | 11 wks |
$5.16
Availability: 41.38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OILED DIPPED |
---|---|
Free Ring Dia. (D) | 3 |
Groove Dia. (D₂) | 1.2 mm |
Groove Width (W₁) | 0.34 mm |
Material | Carbon Spring Steel |
Ring Thickness (S) | 0.3 mm |
Ring Thrust Strength | 4 (kg) |
Shaft Dia. (D₁) | 1.4 mm |
Unit Price (per Pack) | 100 per pack |