MD4463MXP220X055

Wave Spring Washers, 13mm Inside Diameter, 22mm Outside Diameter, M12 Screw Size, Material- Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $44.59 8 wks
25 - 99 $40.04 8 wks
100 - 199 $36.51 8 wks
200+ $32.95 8 wks
$44.59

Availability: 50.6 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) 1.65 / 1.9 mm
Inside Diameter (d) 13 mm
Material Stainless Steel
Material Thickness (S) 0.55 mm
Outside Dia. (D) 22 mm
Screw Size (Nom.) M12

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team