MD4463MXP196X055
Wave Spring Washers, 10.5mm Inside Diameter, 19.6mm Outside Diameter, M10 Screw Size, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $22.49 | 11 wks |
25 - 99 | $19.68 | 11 wks |
100 - 199 | $17.64 | 11 wks |
200+ | $15.81 | 11 wks |
$22.49
Availability: 18.38 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | N/A |
---|---|
Height (H) | 1.55 / 1.7 mm |
Inside Diameter (d) | 10.5 mm |
Material | Stainless Steel |
Material Thickness (S) | 0.55 mm |
Outside Dia. (D) | 19.6 mm |
Screw Size (Nom.) | M10 |