MD4463MXP150X040
Wave Spring Washers, 8.4mm Inside Diameter, 15mm Outside Diameter, M8 Screw Size, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $13.89 | 11 wks |
25 - 99 | $12.01 | 11 wks |
100 - 199 | $10.65 | 11 wks |
200+ | $9.52 | 11 wks |
$13.89
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | N/A |
---|---|
Height (H) | 1.25 / 1.14 mm |
Inside Diameter (d) | 8.4 mm |
Material | Stainless Steel |
Material Thickness (S) | 0.4 mm |
Outside Dia. (D) | 15 mm |
Screw Size (Nom.) | M8 |