MD4463MXP115X040

Wave Spring Washers, 6.4mm Inside Diameter, 11.5mm Outside Diameter, M6 Screw Size, Material- Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $13.20 8 wks
25 - 99 $11.37 8 wks
100 - 199 $10.07 8 wks
200+ $8.99 8 wks
$13.20

Availability: 46.62 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) .99 / 1.14 mm
Inside Diameter (d) 6.4 mm
Material Stainless Steel
Material Thickness (S) 0.4 mm
Outside Dia. (D) 11.5 mm
Screw Size (Nom.) M6

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team