MD4463MXP064X016

Wave Spring Washers, 3.2mm Inside Diameter, 6.4mm Outside Diameter, M3 Screw Size, Material- Stainless Steel.
Qty Range Price/Unit Ships Within
1 - 24 $6.96 4 wks
25 - 99 $5.76 4 wks
100 - 199 $4.97 4 wks
200+ $4.39 4 wks
$6.96

Availability: 114 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) .46 / .61 mm
Inside Diameter (d) 3.2 mm
Material Stainless Steel
Material Thickness (S) 0.16 mm
Outside Dia. (D) 6.4 mm
Screw Size (Nom.) M3

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team