MD4463MXP046X016
Wave Spring Washers, 2.2mm Inside Diameter, 4.6mm Outside Diameter, M2 Screw Size, Material- Stainless Steel.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $6.93 | 11 wks |
25 - 99 | $5.75 | 11 wks |
100 - 199 | $4.96 | 11 wks |
200+ | $4.38 | 11 wks |
$6.93
Availability: 10.61 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | N/A |
---|---|
Height (H) | .38 / .53 mm |
Inside Diameter (d) | 2.2 mm |
Material | Stainless Steel |
Material Thickness (S) | 0.16 mm |
Outside Dia. (D) | 4.6 mm |
Screw Size (Nom.) | M2 |