MD4463MEA278X070

Wave Spring Washers, 17mm Inside Diameter, 27.8mm Outside Diameter, M16 Screw Size, Material- Beryllium Cooper.
Qty Range Price/Unit Ships Within
1 - 24 $147.94 8 wks
25 - 99 $138.23 8 wks
100 - 199 $126.59 8 wks
200+ $118.29 8 wks
$147.94

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) 2.16 / 2.41 mm
Inside Diameter (d) 17 mm
Material Beryllium Cooper
Material Thickness (S) 0.7 mm
Outside Dia. (D) 27.8 mm
Screw Size (Nom.) M16

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team