MD4463MEA220X055
Wave Spring Washers, 13mm Inside Diameter, 22mm Outside Diameter, M12 Screw Size, Material- Beryllium Cooper.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $53.98 | 11 wks |
25 - 99 | $48.6 | 11 wks |
100 - 199 | $43.58 | 11 wks |
200+ | $40.15 | 11 wks |
$53.98
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | N/A |
---|---|
Height (H) | 1.65 / 1.9 mm |
Inside Diameter (d) | 13 mm |
Material | Beryllium Cooper |
Material Thickness (S) | 0.55 mm |
Outside Dia. (D) | 22 mm |
Screw Size (Nom.) | M12 |