MD4463MEA115X040
Wave Spring Washers, 6.4mm Inside Diameter, 11.5mm Outside Diameter, M6 Screw Size, Material- Beryllium Cooper.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $16.74 | 11 wks |
25 - 99 | $14.54 | 11 wks |
100 - 199 | $12.69 | 11 wks |
200+ | $11.59 | 11 wks |
$16.74
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | N/A |
---|---|
Height (H) | .99 / 1.14 mm |
Inside Diameter (d) | 6.4 mm |
Material | Beryllium Cooper |
Material Thickness (S) | 0.4 mm |
Outside Dia. (D) | 11.5 mm |
Screw Size (Nom.) | M6 |