MD4463MEA092X030

Wave Spring Washers, 5.3mm Inside Diameter, 9.2mm Outside Diameter, M5 Screw Size, Material- Beryllium Cooper.
Qty Range Price/Unit Ships Within
1 - 24 $15.90 8 wks
25 - 99 $13.78 8 wks
100 - 199 $12.03 8 wks
200+ $10.98 8 wks
$15.90

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) .74 / .89 mm
Inside Diameter (d) 5.3 mm
Material Beryllium Cooper
Material Thickness (S) 0.3 mm
Outside Dia. (D) 9.2 mm
Screw Size (Nom.) M5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team