MD4463MEA081X028

Wave Spring Washers, 4.3mm Inside Diameter, 8.1mm Outside Diameter, M4 Screw Size, Material- Beryllium Cooper.
Qty Range Price/Unit Ships Within
1 - 24 $13.15 8 wks
25 - 99 $11.33 8 wks
100 - 199 $9.85 8 wks
200+ $8.97 8 wks
$13.15

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) .69 / .84 mm
Inside Diameter (d) 4.3 mm
Material Beryllium Cooper
Material Thickness (S) 0.28 mm
Outside Dia. (D) 8.1 mm
Screw Size (Nom.) M4

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team