MD4463MEA058X016

Wave Spring Washers, 2.7mm Inside Diameter, 5.8mm Outside Diameter, M2.5 Screw Size, Material- Beryllium Cooper.
Qty Range Price/Unit Ships Within
1 - 24 $7.56 8 wks
25 - 99 $6.3 8 wks
100 - 199 $5.35 8 wks
200+ $4.83 8 wks
$7.56

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Din Class N/A
Height (H) .38 / .53 mm
Inside Diameter (d) 2.7 mm
Material Beryllium Cooper
Material Thickness (S) 0.16 mm
Outside Dia. (D) 5.8 mm
Screw Size (Nom.) M2.5

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team