MD4463MEA046X016
Wave Spring Washers, 2.2mm Inside Diameter, 4.6mm Outside Diameter, M2 Screw Size, Material- Beryllium Cooper.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 24 | $7.02 | 11 wks |
25 - 99 | $5.82 | 11 wks |
100 - 199 | $4.93 | 11 wks |
200+ | $4.44 | 11 wks |
$7.02
Availability: 27.3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Din Class | N/A |
---|---|
Height (H) | .38 / .53 mm |
Inside Diameter (d) | 2.2 mm |
Material | Beryllium Cooper |
Material Thickness (S) | 0.16 mm |
Outside Dia. (D) | 4.6 mm |
Screw Size (Nom.) | M2 |