MD0934MXO060
10mm Across Flats, 5 Thick, M6 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $13.72 | 11 wks |
10 - 24 | $8.45 | 11 wks |
25 - 49 | $6.51 | 11 wks |
50+ | $5.21 | 11 wks |
$13.72
Availability: 2.55 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 10 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 5 |
Material | Stainless Steel |
Thread Size (#) | M6 |