MD0934MXO050
8mm Across Flats, 4 Thick, M5 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.29 | 4 wks |
10 - 24 | $6.79 | 4 wks |
25 - 49 | $5.12 | 4 wks |
50+ | $4 | 4 wks |
$11.29
Availability: 1.98 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 8 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 4 |
Material | Stainless Steel |
Thread Size (#) | M5 |