MD0934MXO040
7mm Across Flats, 3.2 Thick, M4 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $10.26 | 4 wks |
10 - 24 | $6.11 | 4 wks |
25 - 49 | $4.55 | 4 wks |
50+ | $3.51 | 4 wks |
$10.26
Availability: 25 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 7 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 3.2 |
Material | Stainless Steel |
Thread Size (#) | M4 |