MD0934MXO035
6mm Across Flats, 2.8 Thick, M3.5 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $20.17 | 11 wks |
10 - 24 | $13.56 | 11 wks |
25 - 49 | $11.06 | 11 wks |
50+ | $9.35 | 11 wks |
$20.17
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 6 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 2.8 |
Material | Stainless Steel |
Thread Size (#) | M3.5 |