MD0934MXO030
5.5mm Across Flats, 2.4 Thick, M3 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $7.45 | 4 wks |
10 - 24 | $4.42 | 4 wks |
25 - 49 | $3.27 | 4 wks |
50+ | $2.48 | 4 wks |
$7.45
Availability: 1 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 5.5 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 2.4 |
Material | Stainless Steel |
Thread Size (#) | M3 |