MD0934MXO025
5mm Across Flats, 2 Thick, M2.5 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $11.29 | 4 wks |
10 - 24 | $6 | 4 wks |
25 - 49 | $4.26 | 4 wks |
50+ | $3.15 | 4 wks |
$11.29
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 5 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 2 |
Material | Stainless Steel |
Thread Size (#) | M2.5 |