MD0934MQO120
19mm Across Flats, 10 Thick, M12 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $23.03 | 11 wks |
10 - 24 | $16.22 | 11 wks |
25 - 49 | $13.6 | 11 wks |
50+ | $11.73 | 11 wks |
$23.03
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 19 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 10 |
Material | Alloy Steel |
Thread Size (#) | M12 |