MD0934MQO080
13mm Across Flats, 6.5 Thick, M8 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $15.15 | 4 wks |
10 - 24 | $9.63 | 4 wks |
25 - 49 | $7.58 | 4 wks |
50+ | $6.17 | 4 wks |
$15.15
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 13 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 6.5 |
Material | Alloy Steel |
Thread Size (#) | M8 |
Substitute Part | A 9C18M080 |