MD0934MQO035
6mm Across Flats, 2.8 Thick, M3.5 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $6.31 | 4 wks |
10 - 24 | $3.56 | 4 wks |
25 - 49 | $2.56 | 4 wks |
50+ | $1.88 | 4 wks |
$6.31
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 6 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 2.8 |
Material | Alloy Steel |
Thread Size (#) | M3.5 |