MD0934MQO030
5.5mm Across Flats, 2.4 Thick, M3 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $4.97 | 11 wks |
10 - 24 | $2.87 | 11 wks |
25 - 49 | $2.07 | 11 wks |
50+ | $1.51 | 11 wks |
$4.97
Availability: 40.94 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 5.5 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 2.4 |
Material | Alloy Steel |
Thread Size (#) | M3 |
Substitute Part | A 9C18M030 |