MD0934MQO016
3.2mm Across Flats, 1.3 Thick, M1.6 Thread, Alloy Steel Hexagonal Nut
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $40.95 | 4 wks |
10 - 24 | $32.05 | 4 wks |
25 - 49 | $28.47 | 4 wks |
50+ | $25.71 | 4 wks |
$40.95
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat (A) | 3.2 |
---|---|
Din Spec. | 934 |
Height Of Head (H) | 1.3 |
Material | Alloy Steel |
Thread Size (#) | M1.6 |