MD0923MCO05X008

M5 X 0.8 Thread, 11mm Head Dia, 8mm Shoulder Length, Carbon Steel
Qty Range Price/Unit Ships Within
1 - 4 $124.95 6 wks
5 - 9 $117.14 6 wks
10 - 24 $110.25 6 wks
25 - 49 $104.12 8 wks
50+ Request for Quote
$124.95

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 11
Head Type Shallow
Height Of Head (H) 2.7
Material Carbon Steel
Shoulder Dia. (d₁) 7
Shoulder Length (L) 8
Thread Class DIN 923
Thread Length (L) 7
Thread Size (#) M5 X 0.8
Units Metric

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team