MD0923MCO05X0025
M5 X 0.8 Thread, 11mm Head Dia, 2.5mm Shoulder Length, Carbon Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $116.54 | 6 wks |
5 - 9 | $109.26 | 6 wks |
10 - 24 | $102.83 | 6 wks |
25 - 49 | $97.12 | 8 wks |
50+ | Request for Quote |
$116.54
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 11 |
---|---|
Head Type | Shallow |
Height Of Head (H) | 2.7 |
Material | Carbon Steel |
Shoulder Dia. (d₁) | 7 |
Shoulder Length (L) | 2.5 |
Thread Class | DIN 923 |
Thread Length (L) | 7 |
Thread Size (#) | M5 X 0.8 |
Units | Metric |