MD0923MCO04X0025
M4 X 0.7 Thread, 8.5mm Head Dia, 2.5mm Shoulder Length, Carbon Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $101.42 | 6 wks |
5 - 9 | $95.08 | 6 wks |
10 - 24 | $89.49 | 6 wks |
25 - 49 | $84.51 | 8 wks |
50+ | Request for Quote |
$101.42
Availability: 3 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 8.5 |
---|---|
Head Type | Shallow |
Height Of Head (H) | 2.4 |
Material | Carbon Steel |
Shoulder Dia. (d₁) | 5.5 |
Shoulder Length (L) | 2.5 |
Thread Class | DIN 923 |
Thread Length (L) | 6 |
Thread Size (#) | M4 X 0.7 |
Units | Metric |