MD0923MCO03X006

M3 X 0.5 Thread, 7mm Head Dia, 6mm Shoulder Length, Carbon Steel
Qty Range Price/Unit Ships Within
1 - 4 $94.69 6 wks
5 - 9 $88.78 6 wks
10 - 24 $83.55 6 wks
25 - 49 $78.91 8 wks
50+ Request for Quote
$94.69

Availability: 5.47 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 7
Head Type Shallow
Height Of Head (H) 1.8
Material Carbon Steel
Shoulder Dia. (d₁) 4
Shoulder Length (L) 6
Thread Class DIN 923
Thread Length (L) 4.5
Thread Size (#) M3 X 0.5
Units Metric

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team