MD0923MCO03X005
M3 X 0.5 Thread, 7mm Head Dia, 5mm Shoulder Length, Carbon Steel
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 4 | $93.01 | 10 wks |
| 5 - 9 | $87.2 | 10 wks |
| 10 - 24 | $82.07 | 10 wks |
| 25 - 49 | $77.51 | 12 wks |
| 50+ | Request for Quote |
$93.01
Availability: 2 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Head Diameter (D) | 7 |
|---|---|
| Head Type | Shallow |
| Height Of Head (H) | 1.8 |
| Material | Carbon Steel |
| Shoulder Dia. (d₁) | 4 |
| Shoulder Length (L) | 5 |
| Thread Class | DIN 923 |
| Thread Length (L) | 4.5 |
| Thread Size (#) | M3 X 0.5 |
| Units | Metric |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities