MD0923MCO03X004
M3 X 0.5 Thread, 7mm Head Dia, 4mm Shoulder Length, Carbon Steel
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $91.33 | 6 wks |
5 - 9 | $85.62 | 6 wks |
10 - 24 | $80.59 | 6 wks |
25 - 49 | $76.11 | 8 wks |
50+ | Request for Quote |
$91.33
Availability: 2 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 7 |
---|---|
Head Type | Shallow |
Height Of Head (H) | 1.8 |
Material | Carbon Steel |
Shoulder Dia. (d₁) | 4 |
Shoulder Length (L) | 4 |
Thread Class | DIN 923 |
Thread Length (L) | 4.5 |
Thread Size (#) | M3 X 0.5 |
Units | Metric |