MD0921MCO06X012
M6 X 1 SCR.,12MM LENGTH, LARGE SHALLOW HEAD TYPE, MADE FROM STEEL.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $184.21 | 11 wks |
5 - 9 | $176.97 | 11 wks |
10 - 24 | $173.02 | 11 wks |
25+ | $167.38 | 11 wks |
$184.21
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 20 mm |
---|---|
Head Type | Large Shallow Head |
Material | Carbon Steel |
Slot Depth (l) | 1.5 |
Thread Class | DIN 921 |
Thread Length (L) | 12 mm |
Thread Size (#) | M6 X 1 |
Width Of Head (H) | 3.1 |
Width Of Slots (s) | 1.6 |