MD0921MCO05X016
M5 X 0.8 SCR.,16MM LENGTH, LARGE SHALLOW HEAD TYPE, MADE FROM STEEL.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $94.27 | 11 wks |
5 - 9 | $88.96 | 11 wks |
10 - 24 | $86.27 | 11 wks |
25+ | $81.95 | 11 wks |
$94.27
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Head Diameter (D) | 16 mm |
---|---|
Head Type | Large Shallow Head |
Material | Carbon Steel |
Slot Depth (l) | 1.3 |
Thread Class | DIN 921 |
Thread Length (L) | 16 mm |
Thread Size (#) | M5 X 0.8 |
Width Of Head (H) | 2.7 |
Width Of Slots (s) | 1.2 |