MD0921MCO05X012

M5 X 0.8 SCR.,12MM LENGTH, LARGE SHALLOW HEAD TYPE, MADE FROM STEEL.
Qty Range Price/Unit Ships Within
1 - 4 $77.14 4 wks
5 - 9 $72.32 4 wks
10 - 24 $69.81 4 wks
25+ $66.04 4 wks
$77.14

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 16 mm
Head Type Large Shallow Head
Material Carbon Steel
Slot Depth (l) 1.3
Thread Class DIN 921
Thread Length (L) 12 mm
Thread Size (#) M5 X 0.8
Width Of Head (H) 2.7
Width Of Slots (s) 1.2

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team