MD0921MCO03X005

M3 X 0.5 SCR.,5MM LENGTH, LARGE SHALLOW HEAD TYPE, MADE FROM STEEL.
Qty Range Price/Unit Ships Within
1 - 4 $27.58 4 wks
5 - 9 $25.12 4 wks
10 - 24 $23.73 4 wks
25+ $22.06 4 wks
$27.58

Availability: 0 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Head Diameter (D) 8 mm
Head Type Large Shallow Head
Material Carbon Steel
Slot Depth (l) 0.9
Thread Class DIN 921
Thread Length (L) 5 mm
Thread Size (#) M3 X 0.5
Width Of Head (H) 1.8
Width Of Slots (s) 0.8

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team