MD0911MQBHEXSET

Ten(10) sizes of hexagonal wrenches( Cap Size Size M1.4 &M1.6, M2, M2.5, M3, M4, M5, M6, M8, M10, M12 & M14
Qty Range Price/Unit Ships Within
1 - 9 $9.38 8 wks
10 - 24 $7.41 8 wks
25 - 49 $6.21 8 wks
50+ $5.5 8 wks
$9.38

Availability: 7 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
# Wrenches 10
Material Steel, Plated
Screw Sizes Various(.71mm To 6mm)

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.


Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team