MD0911MQB060X09
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M12 & M14 WRENCH
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $1.80 | 11 wks |
| 10 - 24 | $1.24 | 11 wks |
| 25 - 49 | $0.97 | 11 wks |
| 50 - 99 | $0.81 | 11 wks |
| 100+ | Request for Quote |
$1.80
Availability: 45 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flat | 6 mm |
|---|---|
| Finish | Black Oxide |
| Length Of Legs | 90 / 32 mm |
| Material | High-Tensile Steel |
| Set Screw Size | M12 & M14 |
| Substitute Part | A14Q 5M06009 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities