MD0911MQB050X08
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M10 WRENCH
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.25 | 4 wks |
10 - 24 | $0.86 | 4 wks |
25 - 49 | $0.66 | 4 wks |
50 - 99 | $0.55 | 4 wks |
100+ | Request for Quote |
$1.25
Availability: 48 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat | 5 mm |
---|---|
Finish | Black Oxide |
Length Of Legs | 80 / 28 mm |
Material | High-Tensile Steel |
Set Screw Size | M10 |
Substitute Part | A14Q 5M05008 |