MD0911MQB040X07
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M8 WRENCH
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.11 | 11 wks |
10 - 24 | $0.76 | 11 wks |
25 - 49 | $0.59 | 11 wks |
50 - 99 | $0.49 | 11 wks |
100+ | Request for Quote |
$1.11
Availability: 7 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat | 4 mm |
---|---|
Finish | Black Oxide |
Length Of Legs | 72 / 25 mm |
Material | High-Tensile Steel |
Set Screw Size | M8 |
Substitute Part | A14Q 5M04007 |