MD0911MQB030X06
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M6 WRENCH
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.07 | 4 wks |
10 - 24 | $0.72 | 4 wks |
25 - 49 | $0.56 | 4 wks |
50 - 99 | $0.47 | 4 wks |
100+ | Request for Quote |
$1.07
Availability: 114 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat | 3 mm |
---|---|
Finish | Black Oxide |
Length Of Legs | 65 / 20 mm |
Material | High-Tensile Steel |
Set Screw Size | M6 |
Substitute Part | A14Q 5M03006 |