MD0911MQB025X06
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M5 WRENCH
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $1.04 | 11 wks |
10 - 24 | $0.7 | 11 wks |
25 - 49 | $0.55 | 11 wks |
50 - 99 | $0.46 | 11 wks |
100+ | Request for Quote |
$1.04
Availability: 65 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat | 2.5 mm |
---|---|
Finish | Black Oxide |
Length Of Legs | 60 / 20 mm |
Material | High-Tensile Steel |
Set Screw Size | M5 |
Substitute Part | A14Q 5M02506 |