MD0911MQB015X05
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M3 WRENCH
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 9 | $0.92 | 4 wks |
10 - 24 | $0.63 | 4 wks |
25 - 49 | $0.5 | 4 wks |
50 - 99 | $0.4 | 4 wks |
100+ | Request for Quote |
$0.92
Availability: 77 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Dim. Across Flat | 1.5 mm |
---|---|
Finish | Black Oxide |
Length Of Legs | 50 / 15 mm |
Material | High-Tensile Steel |
Set Screw Size | M3 |
Substitute Part | A14Q 5M01505 |