MD0911MQB013X04
BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M2.5 & #4-40 WRENCH
| Qty Range | Price/Unit | Lead Time |
|---|---|---|
| 1 - 9 | $0.91 | 14 wks |
| 10 - 24 | $0.63 | 14 wks |
| 25 - 49 | $0.49 | 14 wks |
| 50 - 99 | $0.4 | 14 wks |
| 100+ | Request for Quote |
$0.91
Availability: 33 unit(s) in stock available to ship now.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
| Dim. Across Flat | 1.27 mm |
|---|---|
| Finish | Black Oxide |
| Length Of Legs | 40 / 15 mm |
| Material | High-Tensile Steel |
| Set Screw Size | M2.5 & #4-40 |
| Substitute Part | A14Q 5M01304 |



Technical Resources
Videos
Center Distance Designer
Engineering Capabilities