MD0911MQB009X03

BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M2 & #2-56 WRENCH
Qty Range Price/Unit Ships Within
1 - 9 $0.91 4 wks
10 - 24 $0.63 4 wks
25 - 49 $0.49 4 wks
50 - 99 $0.4 4 wks
100+ Request for Quote
$0.91

Availability: 33 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flat 0.89 mm
Finish Black Oxide
Length Of Legs 30 / 12 mm
Material High-Tensile Steel
Set Screw Size M2 & #2-56
Substitute Part A 4T15-035

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team