MD0911MQB007X03

BLACK OXIDE HIGH-TENSILE ST. HEXAGONAL M1.4 & M1.6 WRENCH
Qty Range Price/Unit Ships Within
1 - 9 $1.96 4 wks
10 - 24 $1.37 4 wks
25 - 49 $1.07 4 wks
50 - 99 $0.88 4 wks
100+ Request for Quote
$1.96

Availability: 19 unit(s) in stock.

(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)

Product Specifications
Dim. Across Flat 0.71 mm
Finish Black Oxide
Length Of Legs 30 / 7 mm
Material High-Tensile Steel
Set Screw Size M1.4 & M1.6
Substitute Part A14Q 5M00703

Questions? Contact Our Team

Give us a call at 516-328-3300 or fill out the form below and our team will be in touch soon. *marks required fields.

Custom Solutions

Looking for a custom solution? Contact our engineers.

contact our team