MD0471MQB120
120mm Shaft Dia. External Retaining, with a 41625kg Thrust Strength.
Qty Range | Price/Unit | Ships Within |
---|---|---|
1 - 4 | $7.47 | 8 wks |
5 - 9 | $6 | 8 wks |
10+ | $5.28 | 8 wks |
$7.47
Availability: 0 unit(s) in stock.
(Dimensions shown are for reference only, please refer to our catalog page for precise technical data.)
Finish | OIL DIPPED |
---|---|
Free Dia. (d) | 113 |
Groove Dia. (D₂) | 116 mm |
Groove Width (W) | 4.15 mm |
Material | Spring Steel (1065-1090) |
Ring Clearance (D) | 143.1 |
Ring Thickness (S) | 4 mm |
Ring Thrust Strength (kg) | 41625 kg |
Shaft Dia. (D₁) | 120 mm |
Unit Price (per Pack) | 1 per pack |